Motor and Power Control

Motor and Power Control

For motor and power control solutions, Analog Devices offers a complete product portfolio including data converters, amplifiers, embedded processors, iCoupler® digital isolators, and power management devices. Enhanced performance and system integration enable innovative design topologies, which add value and help differentiate our customer's systems. Using interactive signal chains, explore motor and power control applications such as application-specific motor control, drives, servos and robotics, power supplies, and UPS. Learn about our model-based motor control solutions made possible through our partner network to ease development and speed design time. more ...


Subscribe to the quarterly Motor and Power Control e-newsletter!



Explore Motor and Power Control Applications

  • Application Specific Motor Control
  • Typical application specific motor control solutions are based on simple microcontrollers - controlling the DC or AC motor with a simple speed reference or just open loop. In these types of controller systems Analog Devices' mixed signal integration offers complete solutions directly applicable from simple software and hardware implementation.

  • Drives
  • Drive systems offer the advantage of closing the loop to perform better control of torque currents and in some cases position. This higher performance is required in certain applications and these designs are optimized on power flow, along with efficiency.

  • Servos & Robotics
  • Servo solutions are associated with attaining the highest performance and accuracy of a moving system. In most cases the end solution is a CNC or robot system that operates with high precision and where control of absolute position, along with best torque alignment, is required. Analog Devices' offers a complete solution covering all key components in the signal chain.

  • Power Supplies
  • Power supplies solutions achieve more combined value on the power module as it relates to control. With smart IPM, inverters offer integrated solutions that can be used directly in conjunction with ADCs, isolators and interface devices.

    UPS systems, or advanced power supplies, represent conversions from AC to DC and DC to AC. Typical UPS systems are utilized to minimize the impact of blackouts and to strengthen the quality of the supplied power/voltage.

ADI & Partner Solutions

Boston Engineering

A complete signal chain from ADI, featuring the powerful Blackfin® processor, combines with software from Boston Engineering to deliver flexible, compact, and low power motor control solutions. Learn more ...
  Danville Signal

In servo applications, a combination of ADI's SHARC® processor along with design software from Danville Signal enables easy solution evaluation for high-end designs. Learn more ...

View Hardware & Software Solutions

View all partners and solutions

New Products

  • ADM2682E: 16 Mbps, 5 kV rms Signal & Power Isolated RS-485 Transceiver with ±15 kV ESD Protection
  • ADM2687E: 500 kbps, 5 kV rms Signal & Power Isolated RS-485 Transceiver with ±15 kV ESD Protection
  • ADuM347x: PWM Controller and Transformer Driver with Quad-Channel Isolators
  • ADIS16227: Digital TriAxial Vibration Sensor with FFT Analysis and Storage
  • ADuM3470: PWM Controller and Transformer Driver with Quad-Channel Isolators
  • AD8207: Zero Drift, High Voltage, Bidirectional Difference Amplifier

News & Events

Up
Up
Up
Up

Innovative Technologies

iCMOSiCMOS
ADI's industrial CMOS (iCMOS™) manufacturing process technology combines high-voltage silicon with submicron CMOS and complementary bipolar technologies. It enables the development of a wide range of high-performance analog ICs capable of 30-V operation in a smaller footprint, which no other generation of high-voltage parts has been able to achieve.

More....

iPolariPolar™
ADI's iPolar 36 V precision bipolar process, is highly optimized for linear circuits, yielding new levels of performance, size, and value. This process combines the advantages of precision Bipolar and JFET with lateral dielectric isolation and modular processing.

More....

iCoupleriCoupler® Digital Isolation
ADI offers a full line of digital isolation products based on ADI's proprietary iCoupler technology employing chip-scale micro-transformers. This approach combines the advantages of optocoupler, transformer, and semiconductor technologies.

More....

DigiTrimDigiTrim™ Technology
ADI has developed a novel, patented trimming process that allows for the production of precision CMOS amplifiers which deliver high accuracy and performance at a very low cost.

More....

Circuits From the Lab

Send Feedback

Close