|
Analog Devices' Blackfin Helps Young Inventors Win Junior Championship at Robocup 2009
|
Arrows' Embedded Platform Concept is a module concept that enables flexible combinations of components. Specific customer requirements can be flexibly accommodated through this modular structure, in terms of hardware as well as software. The Embedded Platform Concept based on Analog Devices Processor and Power Management Technologies is designed to support and optimize a variety of applications such as control, industrial, and medical.
Arrow’s Embedded Platform Concept complete package support for Analog Devices is based on Analog Devices Blackfin ADSP-BF527 Processor and Analog Devices ADP1829 and ADP2107 power management products. The concept is modular so each can be used/purchased separately.
The complete kit consists of the Blackfin ADSP-BF527 Processor module:
ADI DC/DC board featuring ADP1829 and ADP2107: